8.3 Mp Rolling Shutter CMOS Digital Image Sensor

Active

Public Datasheet

Overview

AR0821CS is a 1/1.7−inch CMOS digital image sensor with a 3848 H x 2168 V active−pixel array. This advanced sensor captures images in either linear or high dynamic range, with rolling−shutter readout. AR0821 is optimized to deliver high−quality performance in both low−light and challenging lighting conditions. It is supported by a 2.1 μm DR−Pix™ BSI pixel from onsemi and embedded HDR (eHDR) technology that delivers greater than 140 dB. The sensor includes advanced functions such as in−pixel binning, windowing, summing, and both video and single frame modes to provide flexible Region of Interest (ROI), optimal bandwidth as needed by the application and low power consumption. These characteristics make the sensor very suitable for a variety of applications including scanning, dashcams, autonomous mobility, and inspection & quality control.

  • Aerial Imaging
  • Machine Vision
  • Smart Homes/Security
  • Scanning
  • Commercial Surveillance
  • Autonomous Guided Vehicles (Drones)
  • Machine Vision Cameras
  • ID, MRZ Scanners
  • Retail Analytics Cameras
  • Video Doorbells
  • Video Surveillance Cameras
  • Industry Leading Embedded High Dynamic Range (eHDR)
  • BSI Pixel with High Linear Full Well
  • Low Operational Power
  • Built-In Statistics Engine
  • Multiple Functional Modes - Binning, Scaling, Summing, Windowing, Context Switching, Trigger

Tools and Resources

Product services, tools and other useful resources related to AR0821CS

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0821CSSC18SMEA0-DPBR

Loading...

Active

View__CAD

Pb

A

H

P

IBGA-95

4

260

JTRAY

2700

No

CMOS

8.3

60

1/1.7 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

-

Price N/A

More Details

AR0821CSSC18SMEA0-DPBR1

Loading...

Last Shipments

View__CAD

Pb

A

H

P

IBGA-95

4

260

JTRAY

270

No

CMOS

8.3

60

1/1.7 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

-

Price N/A

More Details

AR0821CSSC18SMEA0-DRBR

Loading...

Active

View__CAD

Pb

A

H

P

IBGA-95

4

260

JTRAY

2700

No

CMOS

8.3

60

1/1.7 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

-

Price N/A

More Details

AR0821CSSC18SMEA0-DRBR1

Loading...

Obsolete

View__CAD

Pb

A

H

P

IBGA-95

4

260

JTRAY

270

No

CMOS

8.3

60

1/1.7 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.