iToF Depth Sensor, 1.2MP, Global Shutter, Hyperlux™ ID

Public Datasheet

Overview

The AF0130 and AF0131 belong to the Hyperlux ID family. They are Indirect Time of Flight (iToF) sensors and are 1/3.2−inch optical format, back side illuminated (BSI) CMOS global shutter depth and imaging solution. The sensors have on−chip dual laser driver controls and modulation frequencies (up to 200 MHz) as well as on−chip laser eye−safety thresholds. The AF0130 sensor version comes with a depth processing ASIC stacked below its pixel area which calculates depth, confidence and intensity maps at high speeds from its laser modulated exposures. The AF0131 sensor version does not come with on−chip depth processing but does come with the same performance. This sensor is for solutions which prefer their own depth calculations off−chip.

  • Factory Automation (Picking, Palletizing, etc)
  • Manufacturing/Logistics (AMR, AGV, SLAM, etc)
  • Robotics
  • Access control
  • Biometrics
  • Gesture recognition
  • Spatial & 3D object recognition
  • Patient Monitoring
  • Virtual & Augmented Reality
  • Videoconferencing
  • Machine Vision Cameras
  • Warehouse Robots
  • 3D scanner
  • Facial recognition systems
  • Security gates
  • Video doorbells
  • Gaming
  • AR/VR/XR headsets
  • VC Endpoints, Webcam
  • Touchless Controller
  • Built-in depth processing (AF0130)
  • High performance 1.2MP Global shutter BSI pixel
  • Unique integration and readout structure along with Global shutter and on-chip storage
  • Long depth distance sensing & high ambient light rejection
  • Standard development environment

Tools and Resources

Product services, tools and other useful resources related to AF0130

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AF0130CSSM30SMD20

Loading...

Active

View__CAD

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

CMOS

1.2

60

1/3 inch

Global Shutter

3.5 x 3.5

MIPI

Mono

Hyperlux ID

Price N/A

More Details

AF0130CSSM30SMKA1-CP

Loading...

Active

View__CAD

Pb

A

H

P

ODCSP87 6.05x4.83x0.63, 0.50P

4

245

CTRAY

3000

No

CMOS

1.2

60

1/3 inch

Global Shutter

3.5 x 3.5

MIPI

Mono

Hyperlux ID

Price N/A

More Details

AF0130CSSM30SMKA1-CP2

Loading...

Active

View__CAD

Pb

A

H

P

ODCSP87 6.05x4.83x0.63, 0.50P

4

245

CTRAY

50

No

CMOS

1.2

60

1/3 inch

Global Shutter

3.5 x 3.5

MIPI

Mono

Hyperlux ID

Price N/A

More Details

AF0130CSSM30SMKA1-CR

Loading...

Active

View__CAD

Pb

A

H

P

ODCSP87 6.05x4.83x0.63, 0.50P

4

245

CTRAY

3000

No

CMOS

1.2

60

1/3 inch

Global Shutter

3.5 x 3.5

MIPI

Mono

Hyperlux ID

Price N/A

More Details

AF0130CSSM30SMKA1-CR2

Loading...

Active

View__CAD

Pb

A

H

P

ODCSP87 6.05x4.83x0.63, 0.50P

4

245

CTRAY

50

No

CMOS

1.2

60

1/3 inch

Global Shutter

3.5 x 3.5

MIPI

Mono

Hyperlux ID

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.