Overvoltage Protected High Side Switch

Favorite

Overview

This Overvoltage Protected High Side Switch is primarily intended to protect loads from transients by isolating the load from the transient energy rather than absorbing it.

  • High Voltage Transient Isolation
  • Power Switching to Electronic Modules
  • DC Power Distribution in Line Operated Equipment
  • Buffering Sensitive Circuits from Poorly Regulated Power Supplies
  • Pre-conditioning of Voltage Regulator Input Voltage
  • Capable of Switching Loads of up to 200 mA without External Rboost
  • Switch Shuts Off in Response to an Over Voltage Input Transient
  • Features Active Turn Off for Fast Input Transient Protection
  • Flexible Over Voltage Protection Threshold Set with External Zener
  • Automatic Recovery after Transient Decays Below Threshold
  • Withstands Input Transients up to 105 V Peak
  • Guaranteed Off State with Enblbar Input
  • ESD Resistant in Accordance with the 2000 V Human Body Model
  • Extremely Low Saturation Voltage
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

P(AV) Max (W)

VIT+ Typ (V)

VIT Typ (V)

IDDH Max (µA)

TA Min (°C)

TA Max (°C)

Reference Price

NCP3712ASNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

8.5

10.5

0.3

-

-

100

-40

85

Price N/A

More Details

NCP3712ASNT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

10000

N

8.5

10.5

0.3

-

-

100

-40

85

Price N/A

More Details

SZNCP3712ASNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

8.5

10.5

0.3

-

-

100

-40

85

Price N/A

More Details

SZNCP3712ASNT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

10000

N

8.5

10.5

0.3

-

-

100

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :