EMI Filter, 8-Line, with ESD Protection

Favorite

Overview

This device is an 8 line EMI filter array for wireless applications. Good attenuation is obtained at frequencies from 800 MHz to 2.2 GHz. It also offers ESD protection-clamping transients from static discharges. ESD protection is provided across all capacitors.

  • EMI Filtering and ESD Protection for Data Lines
  • Wireless Phones
  • Handheld Products
  • Notebook Computers
  • LCD Displays
  • EMI Filtering and ESD Protection
  • Integration of 40 Discrete Components
  • Compliance with IEC61000-4-2 (Level 4) >8 kV (Contact)
  • DFN Package, 1.6 x 4.0 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: Human Body Model=3B, Machine Model=C
  • This is a Pb-Free Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUF8610MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-16

1

260

REEL

4000

N

General I/O

8

R-C

50

8.5

0.1

7

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :