EMI Filter for MicroSD Interfaces

Favorite

Overview

EMI Filter for MicroSD Interfaces

  • MicroSD Interfaces
  • MMC Interfaces
  • CDMA, GSM, 3G Cell Phones
  • Bidirectional EMI/RFI Filtering and Line Termination withIntegrated ESD Protection
  • Provides ESD Protection to IEC61000−4−2:±15 kV Contact Discharge
  • Typical Capacitance per Line: 12 pF (VIN = 2.5 V)
  • Protection and Termination for Six Lines + Vcc
  • Solid−state Technology

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI9106MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

General I/O

6

R-C

40

20

0.1

6.8

3.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :