EMI Filter, 8-Channel, with Integrated ESD Protection

Favorite

Overview

The EMI7204MU, EMI7206MU and EMI7208MU comprise a family of LC EMI filters with integrated ESD protection. Their typical component values of L = 17 nH and C = 12 pF deliver a cutoff frequency of 250 MHz and stop band attenuation greater than -23 dB from 800 MHz to 6.0 GHz.
This performance makes the part ideal for parallel interfaces with data rates up to 125 Mbps in applications where wireless interference must be minimized.The specified attenuation range is very effective in minimizing interference from 2G/3G, GPS, Bluetooth® and WLAN signals.
The EMI7204MU, EMI7206MU and EMI7208MU are available in the low-profile 4, 6, and 8 lead, 0.5 mm thick UDFN surface mount packages with 0.4 mm lead pitch.

  • Wireless Handsets
  • EMI Filtering for LCD and Camera Data Lines
  • EMI Filtering and Protection for I/O Ports and Keypads
  • ±16 kV ESD Protection on Each Channel (IEC6100042 Level 4, Contact Discharge)
  • L/C Values of 17 nH and 12 pF Deliver Exceptional S21 Performance Characteristics of 250 MHz f3dB and -23 dB Stop Band Attenuation from 800 MHz to 6.0 GHz
  • Integrated EMI/ESD System Solution in UDFN Package Offers Exceptional Cost, System Reliability and Space Savings
  • These are PbFree Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

EMI7208MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

Y

General I/O

8

L-C

10

24.2

1

6.8

5

$0.3101

More Details

SZEMI7208MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

General I/O

8

L-C

10

24.2

1

6.8

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :