EMI Filter with ESD Protection

Favorite

Overview

The CSPEMI204 is an L−R−C EMI filter array with ESD protection that integrates two Pi−filters (C−L−R−C) to suppress EMI/RFI Noise.CSPEMI204 includes ESD protection diodes on all input/output pins, and provides a very high level of protection for sensitive electronic components against possible electrostatic discharge (ESD). The ESD diodes connected to the filter ports safely dissipate ESD strikes of ±30 kV, which is beyond the maximum requirement of the IEC61000−4−2 international standard.

  • Mobile Phones
  • CSPEMI204FCTAG
  • Greater than 45 dB of Attenuation at 900 MHz
  • Two Channels of EMI Filtering
  • ±30 kV ESD Protection (IEC 61000−4−2, Contact Discharge)
  • ±30 kV ESD Protection (IEC 61000−4−2, Air Discharge)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CSPEMI204FCTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WLCSP-5

1

260

REEL

5000

N

General I/O

2

R-C

<3

250

400

7

3

$0.1659

More Details

Show More

1-25 of 25

Products per page

Jump to :