Hot Swap Controller with Enable, -48 V

Obsolete

Overview

The TPS2398 and TPS2399 integrated circuits are hot swap power managers optimized for use in nominal −48 V systems. They incorporate an improved circuit breaker response that provides rapid protection from short circuits, while still enabling plug−ins to tolerate large transients that can be generated by the sudden switchover to a higher voltage supply. They are designed for supply voltage ranges up to −80 V, and are rated to withstand spikes to −100 V. In conjunction with an external N−channel FET and sense resistor, they can be used to enable live insertion of plug−in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single external capacitor.They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2398 latches off in response to current faults, while the TPS2399 periodically retries the load in the event of a fault.

  • −48 V Distributed Power Systems
  • Redundant Negative Voltage Supplies
  • Central Office Switching Systems
  • Power source for telecom / computing (rack) systems
  • Wide Input Supply: −36 V to −80 V
  • Transient Rating to −100 V
  • Improved Transient Response
  • Εnable Input (EN)
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Fault Timer to Eliminate Nuisance Trips
  • Open−Drain Power Good Output (/PG)

Tools and Resources

Product services, tools and other useful resources related to TPS2399

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

TPS2398DMT7G

Loading...

Obsolete

View__CAD

Pb

A

H

P

MSOP-8

1

260

REEL

3000

No

Latch

-100

NA

NA

NA

Price N/A

More Details

TPS2399DMT7G

Loading...

Obsolete

View__CAD

Pb

A

H

P

MSOP-8

1

260

REEL

3000

No

Auto-Retry

-100

NA

NA

NA

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.