5.0 V Electronic Fuse, eFuse

Active, Not Rec

Overview

The NIS5135 is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It also includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue operation. Two thermal options are available, latching and auto-retry.

  • Mother Board
  • Hard Drives
  • Fan Drives
  • Integrated Power Device
  • Power Device Thermally Protected
  • No External Current Shunt Required
  • Internal Charge Pump
  • Internal Undervoltage Lockout Circuit
  • Internal Overvoltage Clamp
  • ESD Ratings: Human body Model (HBM): 2000V
    Machine Model (MM): 200V
  • These are Pb-Free Devices
  • Auto Retry Option
  • 68 mohm Typical

Tools and Resources

Product services, tools and other useful resources related to NIS5135

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS5135MN1TXG

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

Yes

Latch Off

18

82

175

45

$0.458

More Details

NIS5135MN2TXG

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

Yes

Auto-Retry

18

82

175

45

$0.458

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.