3A Ultra-Small Low Ron and Controlled Load Switch with Auto-Discharge Path

Overview

The NCV451A is a very low Ron MOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy.Indeed, due to a current consumption optimization with NMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used.Output discharge path is also embedded to eliminate residual voltages on the output rail.Proposed in a wide input voltage range from 0.75 V to 5.5 V, in a small DFNW6 2.2 x 2 mm, 0.65 pitch package.

  • ADAS Systems
  • Camera Module
  • Power Management
  • Automotive
  • DC Current Up to 3A
  • 21mΩ N MOSFET from 3.6V to 5.5V
  • DFNW6 2.2 x 2 mm, 0.65 pitch
  • Output Auto-Discharge
  • 0,75V - 5.5V Operating Range

Tools and Resources

Product services, tools and other useful resources related to NCV451

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCV451AMNWTBG

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-6

1

260

REEL

3000

Yes

-

-

-

-

-

-

-

-

-

3

-

-

-

0.75

5.5

-

-

-

-

$0.4147

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.