50A, Hotswap Controller with Internal MOSFET and IMON function with paralleling capability in a thermally enhanced package

Overview

The NCP81295 and NCP81296 are hotswap controllers with a low on resistance MOSFET (0.65mohms). These devices provide overcurrent protection during short circuit and overcurrent condition. It low on resistance reduces losses and the current is monitored by the internally current mirror, thus eliminating the need for a sense resistor, thereby saving power and cost. These devices can be paralleled for higher current conditions. Robust soft operating area performance helps minimize the number of paralleled device in higher current applications. The NCP81295 offers latch off during overcurrent while the NCP81296 offers hiccup operation. Both parts are offered in a thermally enhanced 5mm by 5mm QFN package.

  • Servers
  • Storage
  • Base Band Unit
  • 12V Backplanes
  • Servers
  • Storage
  • Base Stations
  • Low 0.65mohms internal mosfet
  • Overcurrent protection against short circuit, overcurrent condition, and soft shorts
  • Analog IMON
  • Close loop operation during soft start
  • Enhanced 5mm by 5mm QFN
  • 4.5V to 18V oeprating range

Tools and Resources

Product services, tools and other useful resources related to NCP81295

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP81295MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

LQFN-32

3

260

REEL

2500

Yes

Y

N

ADJ

Y

N

Y

Y

Y

0.65

60

Y

Y

Y

4.5

4.5

3.23

Y

1/1

eFuse

$3.22

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.