500mA, 3.3V Linear Regulator with Auxiliary Control

Favorite

Overview

The CS5231-3 combines a three-terminal linear regulator with circuitry controlling an external PFET transistor thus managing two input supplies. The part provides a 3.3V regulated output either from the main 5V supply or a 3.3V auxiliary that switches on when the 5V supply is not present. This delivers constant, uninterrupted power to the load. The CS5231-3 meets Intel's "Instantly Available" power requirements which follows from the "Advanced Configuration and Power Interface" (ACPI) standards developed by Intel, Microsoft and Toshiba.

The CS5231-3 linear regulator provides a fixed 3.3V output at 500mA with an overall accuracy of +/- 2%. The internal NPN-PNP composite pass transistor provides a low dropout voltage and requires less supply current than a straight PNP design. Full protection with both current limit and thermal shutdown is provided.

Designed for low reverse current, the IC prevents excessive current from flowing from VOUT to either VIN or ground when the regulator input voltage is lower than the output voltage.

The CS5231-3 can be used to provide power to an ASIC on a PCI Network Interface Card (NIC). When the system enters a Sleep State and the 5V input drops below 4.4V, the AuxDrv control signal on the CS5231-3 is activated turning on the external PFET. This switches the supply source from the 5V input to the 3.3V input through the PFET, guaranteeing a constant 3.3V output to the ASIC that is "glitch free."

The CS5231-3 is available in two package types: the 5-Lead D2 PAK (TO263) package and the 8-Lead SOIC 4-Leadfused (DF) package. Other applications include desktop computers, power supplies with multiple input sources and PCMCIA/PCI interface cards.

  • 3.3V +/- 2% Output Voltage
  • 3mA Quiescent Current @ 500mA
  • Fast Transient Response
  • Current Limit Protection
  • Thermal Shutdown with Hysteresis
  • 450mA Reverse Output Current
  • Auxiliary Supply Control
  • "Glitch Free" Transition Between Two Supplies

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

CS5231-3GDF8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

Positive

3.3

0.5

-

6

1.5

-

-

-

-

-

-

Price N/A

More Details

CS5231-3GDFR8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

Positive

3.3

0.5

-

6

1.5

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :