Linear LED Driver, 24-channel, BUS controlled

Overview

The LV52511MN is a serial bus controlled linear low side driver for LEDs (or other loads). The 24 channels are grouped in 3 color blocks (RGB) of 8bit channels each. The ON-time for each channel can be programmed by 8bit resister. The reference current is decided by a single resister (3 to 100%) of the reference current to adjust for color temperature.Systems parameters can be programmed via 2 wire serial bus, or 3 wire SPI bus with EN, and I2C serial bus format.

  • LED Displays
  • LED Drivers
  • Gamming (Slot Machine) and Entertainment Equipment
  • Digital Information Signs
  • Indicator of various machine
  • System Supply from 3V to 20V with Transient Tolerance up to 24V
  • Up to 60mA Resistor Defined Maximum Current for All Channels
  • 5bit Individually Adjustable Current for each Color Group RGB
  • 8bit Luminance Dimming for each Channel
  • 2 or 3 Wire Bus Interface with up to 56 Slave Address
  • TSD and UVLO protection
  • Thermally Efficient Exposed Die 48 pin QFN Package for Operation up to 85deg Ambient

Tools and Resources

Product services, tools and other useful resources related to LV52511MN

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

┗

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.