LED Display Driver, 10-Channel, Automotive

Overview

The CAT310 is a 10-channel LED driver for automotive and other lighting applications. All LED output channels are driven from a low on-resistance open-drain High Voltage CMOS Nch-FETs and are fully compliant with 'Load Dump' transients of up to 40 volts. The LED bias current of each channel can be set independently using an external series ballast resistor, making the device ideal for multi-color instrumentation displays.

  • White and other color high brightness LEDs
  • Multi-color high-brightness LED cluster displays
  • General LED lighting
  • Automobiles
  • Automotive “load dump” protection (40V)
  • 10 independent LED channels
  • Up to 50 mA output per channel
  • Overvoltage detection at 19 V
  • Serial interface for channel programming
  • Daisy chain output for multi-driver cascading
  • LED blanking control
  • Operating temperature from -40ºC to +125ºC

Tools and Resources

Product services, tools and other useful resources related to CAT310

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT310W-T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

5.5

500

10

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.