High Efficiency Dual Channel / 2 x 3 A Synchronous Buck LED Driver with Integrated High Side Switch and Current Sensing for Automotive Front Lighting

Active

Overview

The NCV78825 is a single−chip and high efficient Dual Channel / 2 x 3 A Synchronous Buck LED Driver designed for automotive front lighting applications like high beam, low beam, DRL (daytime running light), turn indicator, fog light, static cornering, etc. The NCV78825 is in particular designed for high current LEDs and provides a complete solution to drive 2 LED strings of up−to 60 V. It includes 2 independent current regulators for the LED strings and required diagnostic features for automotive front lighting with a minimum of external components – the chip doesn’t need any external sense resistor for the buck current regulation. The available output current and voltages can be customized per individual LED string. When morethan 2 LED channels are required on 1 module, then 2, 3 or more devices NCV78825 can be combined; also with NCV787x3 devices – the predecessor of the NCV78825. Thanks to the SPI programmability, one single hardware configuration can support various application platforms.

  • High Beam
  • Low Beam
  • DRL
  • Position or Park Light
  • Turn Indicator
  • Fog
  • Static Cornering
  • Automotive
  • Single Chip
  • Buck Topology
  • 2 LED Strings up−to 60 V
  • High Current Capability up to 3 A DC per Output
  • Integrated High Side Switch
  • Low Side Pre−driver for External NMOS Device
  • High Overall Efficiency
  • Minimum of External Components
  • Integrated High Accuracy Current Sensing
  • Integrated Switched Mode Buck Current Regulator
  • Average Current Regulation Through the LEDs
  • High Operating Frequencies to Reduce Inductor Sizes
  • Low EMC Emission for LED Switching and Dimming
  • SPI Interface for Dynamic Control of System Parameters
  • Fail Safe Operating (FSO) Mode, Stand−Alone Mode
  • Master−Slave Synchronization Mode of the Buck Channels
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • This is a Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to NCV78825

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78825DQ0R2G

Loading...

Active

View__CAD

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

Yes

Step-Down

6

67

67

3800

350

$2.1932

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.