Dual LED Driver and Power Ballast, for Automotive Front Lighting

Consult Sales Office

Overview

The NCV78663 is a single-chip and high efficient smart Power ballast and Dual LED Driver designed for automotive front lighting applications like high beam, low beam, daytime running light (DRL), turn indicator, fog light, static cornering, and so on.
The NCV78663 is a best fit for high current LEDs and provides a complete solution to drive two strings up to 60 V, by means of two internal independent buck switch channels, with a minimum of external components.
For each channel, the output current and voltage can be customized according to the application requirements. Diagnostic feature for automotive front lighting is provided on-chip.
The device integrates a voltage booster controller, realizing a unique input current filter with a limited number of externals.
The NCV78663 can be used in stand-alone mode or together with a companion microcontroller allowing maximum flexibility. Depending on the voltage and current of the connected LED string, the LED ballast parameters can be adapted by writing the SPI settings in the device, as such that no hardware changes are required.

  • High Beam
  • Low Beam
  • DRL
  • Position or Park light
  • Turn Indicator
  • Fog Light
  • Static Cornering
  • Automotive
  • Single Chip Boost-Buck Solution
  • Two Independent LED Strings Up to 60 V
  • High Overall Efficiency
  • Minimum of External Components
  • Active Input Filter with Low Current Ripple from Battery
  • Integrated Switched Mode Buck Current Regulator
  • Two Integrated Buck Switches with 1.4 A Peak Current Capability
  • Integrated Boost Controller
  • Programmable Input Current Limitation
  • Average Current Regulation Through the LEDs
  • High Operating Switching Frequencies to Reduce Inductor Sizes
  • Integrated PWM Dimming with Wide Frequency Range
  • Low EMC Emission for LED Switching and Dimming
  • SPI Interface for Optional External C and Dynamic Control of
    System Parameters

Tools and Resources

Product services, tools and other useful resources related to NCV78663

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78663DQ0G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SSOP-36 EP

2

260

TUBE

46

No

Step-Up/Step-Down

5

40

68

1400

350

Price N/A

More Details

NCV78663DQ0R2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SSOP-36 EP

2

260

REEL

1500

No

Step-Up/Step-Down

5

40

68

1400

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.