Wide Analog Dimming Quasi-Resonant Buck Controller

Active

Overview

The NCL30076 is a DC-DC buck controller for wide dimming rangedown to 1% by analog dimming control to relieve audible noise and flickerin PWM dimming. ON’s proprietary LED current calculation techniquedriven by zero input offset amplifiers performs precise constant current inthe whole analog dimming range. Multi-mode operation provides highefficiency with minimized switching loss by QR at heavy load and deepanalog dimming by DCM at light load.

  • LED Lighting
  • Smart LED Driver
  • LED lamp
  • LED tube
  • LED street light
  • LED ceiling light
  • Zero input offset Amplifiers at LED current calculator block and OTA
  • QR to DCM transition by dimming condition
  • PWM Dimming by PWM signal
  • Standby mode operation
  • Various Protections; Auto Restart (AR)
    - VDD Over Voltage Protection (OVP)
    - Short LED Protection (SLP)
    - Over Current Protection (OCP)
    - Thermal Shut Down (TSD)
  • QR Operation at full load

Tools and Resources

Product services, tools and other useful resources related to NCL30076

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30076AADR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Yes

Step-Down

10.7

~NA~

< VIN

~NA~

500

$0.3334

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.