Analog/PWM Dimmable 70 V input Buck Controller for LED Lighting

Active

Overview

The FL7760 is a high efficiency step-down controller for middle to high power lighting applications that operate in CCM (Continuous Current Mode). The FL7760 can operate in wide 8 ~ 70 V input range and support both PWM and analog dimming through DIM pin with small 6 pin package

  • LED Lighting Driver
  • LED Smart Lighting Driver
  • LED Lighting Luminaries
  • Quadratic Analog Dimming Curve ("A" version)
  • Analog/PWM Dimming signal both compatible
  • High Switching Frequency up to 1 MHz
  • Wide Input Voltage Range: 8 VDC ~ 70 VDC
  • Low Stand-by/ Operation Consumption Current: 240/300 µA

Tools and Resources

Product services, tools and other useful resources related to FL7760

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL7760AM6X

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-6

3

260

REEL

3000

Yes

Step-Down

8

70

< VIN

1.5/2.5 A - Io+/-

1000

$0.3508

More Details

FL7760BM6X

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-6

3

260

REEL

3000

Yes

Step-Down

8

70

< VIN

1.5/2.5 A - Io+/-

1000

$0.3102

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.