PSR Flyback PWM Controller with MOSFET Integrated for LED Lighting

Favorite

Overview

This third-generation Primary Side Regulation (PSR) and highly integrated PWM controller provides several features to enhance the performance of low-power flyback converters. The proprietary topology, TRUECURRENT®, of FSEZ1317 enables precise CC regulation and simplified circuit design for battery-charger applications. A low-cost, smaller, and lighter charger results, as compared to a conventional design or a linear transformer.
To minimize standby power consumption, the proprietary green mode provides off-time modulation to linearly decrease PWM frequency under light-load conditions. Green mode assists the power supply in meeting power conservation requirements.
By using the FSEZ1317, a charger can be implemented with few external components and minimized cost.

  • Mobile Handsets
  • Lighting
  • Low Standby Power Under 30mW
  • High-Voltage Startup
  • Fewest External Component Counts
  • Constant-Voltage (CV) and Constant-Current (CC) Control without Secondary-Feedback Circuitry
  • Green-Mode: Linearly Decreasing PWM Frequency
  • Fixed PWM Frequency at 50kHz with Frequency Hopping to Solve EMI Problem
  • Cable Compensation in CV Mode
  • Peak-Current-Mode Control in CV Mode
  • Cycle-by-Cycle Current Limiting
  • VDD Over-Voltage Protection with Auto Restart
  • VDD Under-Voltage Lockout (UVLO)
  • Gate Output Maximum Voltage Clamped at 15V
  • Fixed Over-Temperature Protection with Auto Restart
  • Available in the 7-Lead SOP and DIP Packages

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FSEZ1317MY

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

3

260

REEL

2500

N

PSR Flyback

-

-

-

-

-

Price N/A

More Details

FSEZ1317NY

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

3000

N

PSR Flyback

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :