Single Stage CC/CV PSR Controller

Last Shipments

Overview

The NCL30488 is a high PF Single stage Constant Current and Constant Voltage PSR PWM controller for Flyback/ Buck-Boost/ Sepic/ Boost. This controller operates in a QR mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design

  • Non-Dimmable LED Driver
  • LED Driver
  • Integrated 700 V HV Startup
  • Precise current regulation accuracy (<±2% typical)
  • Precise voltage regulation accuracy (<±1% typical)
  • PF(>0.95)/THD(<10%)
  • Quasi-resonant control
  • Optional PSR/SSR mode
  • Protections - BO/ Line OVP/ VCC OVP - LED Open/ short protection - Winding / Diode short protection - TSD

Tools and Resources

Product services, tools and other useful resources related to NCL30488

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

PO Max (W)

fSW Typ (kHz)

Reference Price

NCL30488A2DR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

10.7

25

14

+300/-500

-

Variable

Price N/A

More Details

NCL30488A3DR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

10.7

25

14

+300/-500

-

Variable

Price N/A

More Details

NCL30488A4DR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

10.7

25

14

~NA~

-

Variable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.