Fixed Frequency Current-Mode PWM Controller for Two Switch Forward topology

Active

Overview

The NCL30125 is a fixed frequency current-mode controller with integrated high voltage gate drivers. The HV pin allow a quick start-up with dynamic self supply (DSS) features. The skip cycle mode insures good efficiency in light load condition. And enable flexible & robust design with controllable soft-start time, switching frequency and various protections.

  • Power Supply
  • Lighting Advertisement power board
  • Advertisement Board
  • Power tool charger
  • PC Silver Boxes
  • Games Adapter
  • Internal 700 V high side gate driver
  • Skip cycle mode
  • Dynamic Self Supply (DSS)
  • Internal 700 V HV startup current source
  • Frequency Jittering
  • 35 V wide VCC operation
  • Adjustable operating frequency & soft start duration
  • Optional features (Skip threshold, BO level, OCP timer & etc.)
  • Auto-recovery or Latch option
  • Brown-out, OCP(SCP/OLP), VCC OVP, TSD
  • Dedicated Fault pin for OVP or OTP detection

Tools and Resources

Product services, tools and other useful resources related to NCL30125

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

PO Max (W)

fSW Typ (kHz)

Reference Price

NCL30125A2DR2G

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

SOIC-16 NB

1

260

REEL

2500

Yes

Forward

17

700

700

+0.9/-1.2 A

-

Adjustable

$0.7167

More Details

NCL30125B2DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16 NB

1

260

REEL

2500

Yes

Forward

17

700

700

+0.9/-1.2 A

-

Adjustable

$0.7167

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.