Ideal Diode and High Side Switch NMOS Controller

Favorite

Overview

The NCV68261 is a Reverse Polarity Protection and Ideal Diode NMOS Controller with optional High Side Switch function, intended as a lower loss and lower forward voltage replacement for power rectifier diodes and mechanical power switches. The controller operates in conjunction with one or two N−channel MOSFETs and sets the ON/OFF state of the transistors based on the state of the Enable pin and the Input-to-Drain differential voltage polarity.
Depending on the Drain pin connection, both Ideal Diode and High Side Switch applications can operate in two different modes. With the Drain pin connected to the load, the applications are in Ideal Diode mode, whereas with the Drain pin connected to ground, the applications are merely in Reverse Polarity Protection mode.

  • Automotive Battery Regulation
  • Industrial Power Supply
  • Rectifier
  • High Side Switch
  • Vehicle Control Module
  • Automotive
  • Operating Voltage Range up to 32 V
  • Immune to 60 V Load Dump Pulse
  • Immune to -40 V Negative Transient
  • Overvoltage Protection
  • Enable Function
  • Ideal Diode Function
  • Reverse Polarity Protection (RPP) Function
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • High Side Switch with Ideal Diode
  • High Side Switch with Reverse Polarity Protection
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Vin Min (V)

Vin Max (V)

IGate Source (μA)

IGate Sink (A)

Iq (μA)

VGS Typ (V)

VSD_th Forward (mV)

VSD_th Reverse (mV)

trt(ON) (μs)

trt(OFF) (μs)

Reference Price

NCV68261MTWAITBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

3

32

320

1.65

210

11.3

140

-10

~NA~

0.2

$0.4067

More Details

Show More

1-25 of 25

Products per page

Jump to :