Self-Test Appliance Leakage Circuit Interrupter (ALCI)

Active

Overview

The NCS37020 is an UL943B compliant signal processor for ALCI applications with self-test. The device integrates a 12 V shunt power supply, tiered differential fault detection and self-test per the UL943B standard. Self-test is monitored at start up and every 12 minutes.

  • Personal Care Products
  • Non Grounded Neutral Electrical Outlets, Circuit Breakers and Power Cords Requiring Ground Fault Safety Features
  • ALCI and RCCB Circuits
  • Hair dryers
  • Hair curlers
  • Electronic appliances with water proximity
  • Meets UL943B Self−test ALCI Requirements
  • 12 V Shunt Regulator
  • Precision Bandgap
  • 3.3 V LDO Linear Regulator
  • CT Sense Amplifier Vos Dynamic Cancellation
  • Oscillator Frequency Trimmed to AC Input
  • Tiered GF Trip Times
  • Built−In Noise Filter
  • LED EOL Indicator
  • SCR Gate Driver
  • Minimum External Components
  • Adjustable Sensitivity
  • Low Quiescent Current
  • 14 Pin TSSOP Package

Tools and Resources

Product services, tools and other useful resources related to NCS37020

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCS37020DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

3

260

REEL

2500

Yes

~NA~

~NA~

13

10

~NA~

0

70

$0.3825

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.