Excellent Power Device, Half-bridge Drive, Single SOIC8

Favorite

Overview

TND525SS is Excellent Power Device, 600V, Single SOIC8 for Half bridge Drive.

  • 2-input 2-output half-brigde drive
  • Monolithic structure
  • Low side output supervisory circuit is built in (Simultaneous ON preventing circuit)
  • Allows simplified configuration of driver circuit
  • Fully compatible input to LSTTL/CMOS
  • Withstand voltage of 600V is assured
  • Output current: 170mA Source, 340mA Sink
  • High-speed switching
  • Halogen free compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

TND525SS-TL-2H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

2

-

-

625

25

80

35

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :