Single 2 A High-Speed, Low-Side Gate Driver

Favorite

Overview

The NCP51100 2 A gate driver is designed to drive an Nchannel enhancement-mode MOSFET in low-side switching applications by providing high peak current pulses during the short switching intervals. The driver is available with TTL input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within the operating range. The NCP51100 delivers fast MOSFET switching performance, which helps maximize
efficiency in high frequency power converter designs. NCP51100 drivers incorporate MillerDrive™ architecture for the final output stage. This bipolar-MOSFET combination provides high peak current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing rail-to-rail voltage swing and reverse current capability. The NCP51100 is available in industrystandard, 5-pin, SOT23.

  • Air conditioner PFC
  • Switch−Mode Power Supplies
  • High−Efficiency MOSFET Switching
  • Synchronous Rectifier Circuits
  • Motor Control
  • Air conditioner, SMPS, Motor products
  • 3 A Peak Sink/Source at VDD = 12 V
  • 4.5 to 18 V Operating Range
  • 2.5 A Sink / 1.8 A Source at Vout = 6 V
  • Dual-Logic Inputs Allow Configuration as Non-Inverting or Inverting with Enable Function
  • Internal Resistors Turn Driver Off If No Inputs
  • 14ns Typical Rise Time and 10ns Typical Fall-Time with 1nF Load
  • TTL input thresholds
  • MillerDrive™ Technology
  • Typical Propagation Delay Time Under 20ns with Input Falling or Rising
  • 5-Pin SOT23 Packages
  • Rated from –40°C to 125°C Ambient

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51100ASNT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

F

MOSFET

1

Single

Non-Isolated

-

18

14

7

3

3

10

14

~NA~

$0.2875

More Details

Show More

1-25 of 25

Products per page

Jump to :