FLEXMOS™ Hex Low-side MOSFET Pre-driver

Obsolete

Overview

The NCV7519 programmable six channel low−side MOSFETpre−driver is one of a family of FLEXMOS automotive grade productsfor driving logic−level MOSFETs. The product is controllable by acombination of serial SPI and parallel inputs. The device offers 3.3 V/5 V compatible inputs and the serial output driver can be poweredfrom either 3.3 V or 5 V. An internal power−on reset providescontrolled power up. A reset input allows external re−initialization andan enable input allows all outputs and diagnostics to be simultaneouslydisabled.Each channel independently monitors its external MOSFET’s drainvoltage for fault conditions. Shorted load fault detection thresholds arefully programmable using an externally programmed referencevoltage and a combination of discrete internal ratio values. The ratiovalues are SPI selectable and allow different detection thresholds foreach channel.Fault recovery operation for each channel is programmable and maybe selected for latch−off or automatic retry. Status information foreach channel is 3−bit encoded by fault type and is available throughSPI communication.The FLEXMOS family of products offers application scalabilitythrough choice of external MOSFETs.

  • Automotive
  • Automotive Power Management
  • Engine Control Unit
  • 16−bit SPI with Parity and Frame Error Detection
  • 3.3 V/5 V Compatible Parallel and Serial Control Inputs
  • 3.3 V/5 V Compatible Serial Output Driver
  • Reset and Enable Inputs
  • Open−drain Fault Flag
  • Priority Encoded Diagnostics with Latched Unique Fault Type Data - Shorted Load, Short to GND,Open Load - On and Off State Pulsed Mode Diagnostics
  • Ratiometric Diagnostic References and Currents
  • Programmable - Shorted Load Fault Detection Thresholds - Fault Recovery Mode - Blanking Timers
  • Commercial Vehicle Capable
  • Wettable Flanks Pb−Free Packaging
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • This is a Pb−Free Device
  • Scalable to Load by Choice of External MOSFET

Tools and Resources

Product services, tools and other useful resources related to NCV7519

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV7519MWTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

5000

No

-

6

-

-

-

5.25

277

277

-0.0265

0.0265

1000

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.