Half Bridge Gate Driver (Isolated High Side & Non-Isolated Low Side)

Overview

NCV57200 is a high voltage gate driver with one non−isolatedlow side gate driver and one galvanic isolated high or low side gatedriver. It can directly drive two IGBTs in a half bridge configuration.Isolated high side driver can be powered with an isolated power supplyor with Bootstrap technique from the low side power supply. The galvanic isolation for the high side gate driver guaranteesreliable switching in high power applications for IGBTs that operateup to 800 V, at high dv/dt. The optimized output stages provide a meanof reducing IGBT losses. Its features include two independent inputswith deadtime and interlock, accurate asymmetric UVLOs, and shortand matched propagation delays. The NCV57200 operates with itsVCC/VB up to 20 V.

  • OBC
  • PTC Heater
  • e-Compressors
  • Automotive Power Supplies
  • xEV/EV Automobiles
  • Automotive Applications
  • High Peak Current Output (+1.9 A / -2.3 A)
  • Reliable Operation for Vs Negative Swing to -800V
  • Galvanic Isolated High Side Driver
  • Dead-time & Interlock protection
  • CMTI up to 50 kV/us
  • Secured Output Low State without VDD/VB
  • VDD/VB Supply Range up to 20 V

Tools and Resources

Product services, tools and other useful resources related to NCV57200

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV57200DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

MOSFET / IGBT

2

Half-Bridge

Galvanic Isolation

20

20

13

8

-

-

-

-

-

$0.6831

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.