SiC/MOSFET/IGBT Gate Driver, Isolated High Current and High Efficiency, with Internal Galvanic Isolation

Active

Overview

NCV57001 is a high−current single channel SiC/MOSFET/IGBT driver with internal galvanic isolation, designed for high system efficiency and reliability in high power applications. Its features include complementary inputs, open drain FAULT and Ready outputs, active Miller clamp, accurate UVLOs, DESAT protection, and soft turn-off at DESAT. NCV57001 accommodates both 5V and 3.3V signals on the input side and wide bias voltage range on the driver side including negative voltage capability. NCV57001 provides > 5 kVrms (UL1577 rating) galvanic isolation and > 1200 Viorm (working voltage) capabilities. NCV57001 is available in the wide-body SOIC-16 package with guaranteed 8 mm creepage distance between input and output to fulfill reinforced safety insulation requirements.

  • Automotive Power Supplies
  • HEV/EV Traction Inverters
  • OBC
  • BSG Inverters
  • PTC Heaters
  • EV Chargers
  • Automobiles
  • xEV/EV Automobiles
  • High Current Output(+4/-6 A) at IGBT Miller Plateau Voltages
  • Short Propagation Delays with Accurate Matching
  • DESAT with Soft Turn Off
  • Active Miller Clamp and Negative Gate Voltage
  • High Transient & Electromagnetic Immunity
  • 5 kV Galvanic Isolation

Tools and Resources

Product services, tools and other useful resources related to NCV57001

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV57001DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

Yes

MOSFET / IGBT

SiC MOSFET

1

Single

Galvanic Isolation

5.5

24

10

15

7.8

7.1

60

60

-

$2.4716

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.