130 V, 2.0/3.0 A High and Low Side Drivers with Dead Time & Interlock

Overview

NCP51513 is 130 V half bridge driver with high drive current capabilites and options for DC-DC power supplies and inverters. NCP51513 offers best in class propagation delay, low quiescent current and low switching current at high frequencies of operation.
This device is tailored for highly efficient power supplies operating athigh frequencies. NCP51513 can be offered in two versions for propagation delays. With filter version, it has a typical 50 ns propagation delay, while without filter version it has a typical propagation delay of 20 ns.
Internal 80 ns dead time and interlock function protect the output MOSFETs against cross conduction events. Enable functionality provides additional system flexibility and helps reducing power consumption.

  • 48V DC/DC Converters
  • Industrial Motor drives
  • 48V to 12V DC/DC Converters
  • 48V Telecom Rack
  • 48V Cloud Boards
  • 2.0 A Source, 3 A Sink Output Current Capability
  • Bootstrap Supply Voltage up to 150V
  • Typical Rise/Fall times 9 ns/7 ns with 1 nF load
  • Propagation delay 50 ns A version, 20 ns B version
  • Max 9 ns Delay Matching between Channels
  • Input cross-conduction prevention
  • Internal 80 ns Dead Time
  • Up to 50 V/ns
  • Enable pin

Tools and Resources

Product services, tools and other useful resources related to NCP51513

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51513ABMNTWG

Loading...

Active

View__CAD

Pb

A

H

P

DFN-10

1

260

REEL

3000

Yes

MOSFET

2

Half-Bridge

Junction Isolation

130

20

9

7

2

3

50

50

11

$0.6379

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.