Isolated Compact IGBT Gate Driver with DESAT

Active

Overview

NCx57084 is a high current single channel IGBT gate driver with 2.5 kVrms internal galvanic isolation designed for high system efficiency and reliability in high power applications. The driver includes DESAT short circuit protection with soft turn off and fault reporting in a narrow body SOIC−8 package. NCx57084 accommodates wide range of input bias voltage and signal levels from 3.3 V to 20 V, and wide range of output bias voltage up to 30 V.

  • Motor Control
  • Industrial Power Supplies
  • UPS
  • Automotive Applications
  • HVAC
  • Solar Inverters
  • Industrial Motor Drivers
  • Data Center & Server Power Supplies
  • Industrial Motor Drivers
  • PTC Heaters and e-Cooling
  • High Peak Output Current (+7 A/-7 A)
  • Short Propagation Delays with Accurate Matching
  • High Transient & Electromagnetic Immunity
  • 2.5 KVrms On-Chip Galvanic Isolation
  • Wide Bias Voltage Ranges and Input Voltage Range

Tools and Resources

Product services, tools and other useful resources related to NCD57084

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD57084DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

IGBT

MOSFET

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

15

7

7.5

60

60

25

$0.7452

More Details

NCV57084DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

IGBT

MOSFET

SiC MOSFET

1

Single

Galvanic Isolation

20

30

10

15

7

7.5

60

60

25

$0.8597

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.