IGBT Gate Drivers, High-Current, Stand-Alone, Non-inverting

Product Preview

Overview

The NCD5707 series is a set of high-current, high-performance stand-alone IGBT drivers for medium-to-high power applications that include induction heating, welding, solar inverters, motor control and uninterruptable power supplies. The devices offer a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp (for NCD5707A), accurate UVLO, DESAT protection and Active Low FAULT output. The drivers also feature an accurate 5.0 V output (for all versions) and separate high and low (VOH and VOL) driver outputs (for NCD5707C only) for system design convenience. The drivers are designed to accommodate a wide voltage range of unipolar bias supplies (and bipolar bias supplies for NCD5707B).All versions are available in an 8-pin SOIC package.

  • DC-AC Inverter
  • Battery Charger
  • PFC
  • Motor Driver
  • Driver
  • Solar Inverters
  • Uninteruptible Power Supplies (UPS)
  • Motor Control
  • Induction Cooker
  • Inverter Welder
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages
  • Low Output Impedance
  • Short Propagation Delay with Accurate Matching
  • Direct Interface to Digital Isolator/Opto−coupler/Pulse Transformerfor Isolated Drive

Tools and Resources

Product services, tools and other useful resources related to NCD5707

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCD5707BDR2G

Loading...

Product Preview

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

MOSFET / IGBT

1

Single

Non-Isolated

5.5

36

9.2

7.6

4

6

55

60

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.