TTL input, single non-inverting output, peak 2.8A sink, 2.5A source current with 3.3V LDO Low-Side Gate Driver

Overview

The FAN3180 combines a high-speed low-side gate driver with a 3.3 V output Low Drop Out (LDO). The gate driver is rated to 2.8 A peak current at VDD of 12 V and is designed to drive an N-channel enhancement-mode MOSFET in low-side switching applications. The FAN3180 also integrates a 3.3 V, 15 mA LDO with tight voltage tolerance of ±1% at 25°C and ±2.5% of total variation for powering external microcontrollers.
Internal circuitry provides an Under-Voltage Lockout (UVLO) function by holding the output low until the supply voltage is within the operating range and the first full input pulse is detected. The FAN3180 has UVLO thresholds of 4.75 V VON and 4.55 V VOFF and a maximum standby supply current of 200 µA.
The driver delivers fast MOSFET switching performance to maximize efficiency in high-frequency power converter designs. It incorporates the MillerDrive™ architecture for the final output driver stage. This bipolar-MOSFET combination provides high peak current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing rail-to-rail voltage swing and reverse-current capability. Thermal shutdown function is included as an additional safety feature.

  • This product is general usage and suitable for many different applications.
  • Gate Driver
  • Peak 2.8 A / 2.5 A Sink / Source at VDD = 12 V
  • 2.5 A Sink / 1.8 A Source at VOUT = 6 V
  • Non-Inverting Logic Configuration
  • TTL-Compatible Input Thresholds
  • 23 ns Typical Delay Time
  • 19 ns / 13 ns Rise and Fall Times with 1 nF LoadLDO
  • 3.3 V, 15 mA Output
  • ±1% at 25°C, ±2.5% Total VariationGeneral
  • -40°C to +125°C Operation Temperature
  • 5 V to 18 V Operating Range
  • VON / VOFF UVLO of 4.75 V / 4.55 V
  • 200 µA Maximum Standby Supply Current
  • Lead (Pb)-Free Green 5-Pin SOT23 Package

Tools and Resources

Product services, tools and other useful resources related to FAN3180

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN3180TSX

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

Yes

MOSFET

1

Single

Non-Isolated

-

18

19

13

2.8

2.5

23

24

-

$0.5249

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.