10A, 18V High Efficiency PoL Regulators

Favorite

Overview

The FAN23SV10M is a highly efficient integrated synchronous buck regulator. The regulator is capable of operating with an input range from 7 V to 18 V and supporting up to 10 A load currents. The device can operate from a 5 V rail (±10%) if VIN, PVIN, and PVCC are connected together to bypass the internal linear regulator.
This FAN23SV10M utilizes ON Semiconductor’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. The device utilizes Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in discontinuous conduction mode at light loads.
Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. After thermal shutdown is activated, a hysteresis feature restarts the device when normal operating temperature is reached.

  • This product is general usage and suitable for many different applications.
  • VIN Range: 7 V to 18 V Using Internal Linear Regulator for Bias
  • VIN Range: 4.5 V to 5.5 V with VIN/PVIN/PVCC Connected to Bypass Internal Regulator
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 10 A
  • Internal Linear Bias Regulator
  • Accurate Enable facilitates VIN UVLO Functionality
  • PFM Mode for Light-Load Efficiency
  • Excellent Line and Load Transient Response
  • Precision Reference: ±1% Over Temperature
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1.5 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Thermal Shutdown
  • Internal Boot Diode
  • Halogen and Lead Free, RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN23SV10MMPX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-34

1

260

REEL

3000

N

Step-Down

Hysteretic

null

18

Adjustable

10

≥90%

Adjustable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :