PWM Synchronous Step Down Converter with Power Good, 3.0 MHz, 2.0 A

Obsolete

Overview

The NCV6354, a synchronous buck converter, which is optimized to supply the different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The device is able to deliver up to 2 A on an external adjustable voltage or a fixed output voltage range from 0.6 V to 3.3 V upon request. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offers improved system efficiency. The NCV6354 is in a space saving, low profile 2.0x2.0x0.75 mm WDFN-8 package.

  • Computing & Peripherals Applications
  • Consumer Applications
  • USB Powered Devices
  • Game and Entertainment System
  • 2.3 V to 5.5 V Input Voltage Range
  • 3 MHz Switching Frequency
  • Up to 2A output current

Tools and Resources

Product services, tools and other useful resources related to NCV6354

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV6354BMTAATBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

0.6 to 5.0

2

96

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.