Sychronous Buck Converter, PWM, 3.0 MHz, 2.0 A, with Power Good

Active, Not Rec

Overview

The NCP6354, a synchronous buck converter, which is optimized to supply the different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The device is able to deliver up to 2 A on an external adjustable voltage or a fixed output voltage range from 0.6 V to 3.3 V upon request. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offers improved system efficiency. The NCV6354 is in a space saving, low profile 2.0x2.0x0.75 mm WDFN-8 package.

  • Portable & Wireless Applications
  • Computing & Peripherals Applications
  • Consumer Applications
  • Cellular Phones, Smart Phones, and PDAs
  • Portable Media Players
  • Digital Still Cameras
  • Wireless and DSL Modems
  • USB Powered Devices
  • Game and Entertainment System
  • 2.3 V to 5.5 V Input Voltage Range
  • External Adjustable Voltage
  • Specific Fixed Voltage in Range of 0.6 V to 3.3 V is Available upon Request
  • Up to 2 A Output Current
  • 3 MHz Switching Frequency (1.5 MHz Version is Available upon Request)
  • Synchronous Rectification
  • Enable Input
  • Power Good Output
  • Soft Start
  • Over Current Protection
  • Active Discharge when Disabled. HiZ version available upon request
  • Thermal Shutdown Protection
  • WDFN8, 2x2 mm, 0.5 mm Pitch Package
  • Maximum 0.8 mm Height for Super Thin Applications
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to NCP6354

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6354BMTAATBG

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.3

5.5

0.6 to 5.0

2

96

3000

$0.4608

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.