Multi-Mode Buck Converter with LDO Assist for GSM / EDGE, 3G/3.5G and 4G PAs

Obsolete

Overview

The FAN5910 is a high efficiency, low noise, synchronous, step down, DC-DC converter optimized for powering Radio Frequency (RF) Power Amplifiers (PAs) in handsets and other mobile applications. Load currents up to 2.5A are allowed, which enables GSM / EDGE, 3G/3.5G, and 4G platforms under very poor VSWR conditions. The output voltage may be dynamically adjusted from 0.40 V to 3.60 V, proportional to an analog input voltage VCON ranging from 0.16 V to 1.44 V, optimizing power−added efficiency. Fast transition times are achieved, allowing excellent inter−slot settling.An integrated LDO is automatically enabled under heavy load conditions or when the battery voltage and voltage drop across the DC−DC PMOS device are within a set range of the desired output voltage. This LDO−assist feature supports heavy load currents under the most stringent battery and VSWR conditions while maintaining high efficiency, low dropout, and superior spectral performance.The FAN5910 DC−DC operates in PWM Mode with a 2.9 MHz switching frequency and supports a single, small form−factor inductor ranging from 1.0 µH to 2.2 µH. In addition, PFM operation is allowed at low load currents for output voltages below 1.5 V to maximize efficiency. PFM operation can be disabled by setting MODE pin to LOW.When output regulation is not required, the FAN5910 may be placed in Sleep Mode by setting VCON below 100 mV nominally. This ensures a very low IQ (<50 µA) while enabling a fast return to output regulation.FAN5910 is available in a low profile, small form factor, 16 bump, Wafer−Level Chip−Scale Package (WLCSP) that is 1.615 mm x 1.615 mm. Only three external components are required: two 0402 capacitors and one 2016 inductor.

  • Dynamic Supply Bias for Polar or Linear GSM / EDGE PAs and 3G/3.5G and 4G PAs
  • Dynamic Supply Bias for GSM / EDGE Quad Band Amplifiers for Mobile Handsets and Data Cards
  • Cellular phones, smart phones, tablets
  • Solution Size < 9.52 mm2
  • 2.7 V to 5.5 V Input Voltage Range
  • VOUT Range from 0.40 V to 3.60 V (VIN)
  • Single, Small Form-Factor Inductor
  • 29 mΏ Integrated LDO
  • 100% Duty Cycle for Low-Dropout Operation
  • Input Under-Voltage Lockout / Thermal Shutdown
  • 1.61 mm x 1.61 mm, 16-Bump, 0.4 mm Pitch WLCSP
  • 2.9 MHz PWM Mode
  • Sleep Mode for ~50 μA Standby Current
  • Forced PWM Mode
  • Up to 95% Efficient Synchronous Operation in High Power Conditions
  • 2.9 MHz PWM-Only Mode
  • Auto PFM/PWM Mode
  • 2.9 MHz PWM Operation at High Power and PFM Operation at Low Power and Low Output Voltage for Maximum Low Current Efficiency

Tools and Resources

Product services, tools and other useful resources related to FAN5910

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN5910UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-16

1

260

REEL

4000

No

Step-Down

Voltage Mode

2.7

5.5

Adjustable

2.5

95

2900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.