Buck-Boost Regulator, 2 A, 1.8 MHz, TinyPower™ I2C

Last Shipments

Overview

The FAN49101 is a high efficiency buck-boost switching mode regulator which accepts input voltages either above or below the regulated output voltage. Using full-bridge architecture with synchronous rectification, the FAN49101 is capable of delivering up to 2 A while regulating the output at 3.4 V. The FAN49101 exhibits seamless transition between step-up and step-down modes reducing output disturbances. The output voltage and operation mode of the regulator can be programmed through an I2C interface.
At moderate and light loads, Pulse Frequency Modulation (PFM) is used to operate the device in power-save mode to maintain high efficiency. In PFM mode, the part still exhibits excellent transient response during load steps. At moderate to heavier loads or Forced PWM mode, the regulator switches to PWM fixed-frequency control. While in PWM mode, the regulator operates at a nominal fixed frequency of 1.8 MHz, which allows for reduced external component values.

  • 24 µA Typical PFM Quiescent Current
  • Above 95% Efficiency
  • Total Layout Area = 11.61 mm2
  • Input Voltage Range: 2.5 V to 5.5 V
  • I2C Compatible Interface
  • 1.8 MHz Fixed-Frequency Operation in PWM Mode
  • Automatic / Seamless Step-up and Step-down Mode Transitions
  • Forced PWM and Automatic PFM/PWM Mode Selection
  • 0.5 µA Typical Shutdown Current
  • Low Quiescent Current Pass-Through Mode
  • Internal Soft-Start and Output Discharge
  • Low Ripple and Excellent Transient Response
  • Internally Set, Automatic Safety Protections (UVLO, OTP, SCP, OCP)

Tools and Resources

Product services, tools and other useful resources related to FAN49101

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN49101AUC340X

Loading...

Last Shipments

View__CAD

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

No

Step-Up/Step-Down

Voltage Mode

2.5

5.5

3.4

2

96

1800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.