Buck-Boost Regulator, 2.5 A, 1.8 MHz, TinyPower™

Overview

The FAN49100 is a high efficiency buck-boost switching mode regulator which accepts input voltages either above or below the regulated output voltage. Using full-bridge architecture with synchronous rectification, the FAN49100 is capable of delivering up to 2.5 A at 3.6 V input while regulating the output at 3.3 V. The FAN49100 exhibits seamless transition between step-up and step-down modes reducing output disturbances. At moderate and light loads, Pulse Frequency Modulation (PFM) is used to operate the device in power-save mode to maintain high efficiency. In PFM mode, the part still exhibits excellent transient response during load steps. At moderate to heavier loads or Forced PWM mode, the regulator switches to PWM fixed-frequency control. While in PWM mode, the regulator operates at a nominal fixed frequency of 1.8 MHz, which allows for reduced external component values.

  • 24 µA Typical PFM Quiescent Current
  • Above 95% Efficiency
  • Total Layout Area = 11.61 mm2
  • Input Voltage Range: 2.5 V to 5.5 V 1.8 MHz Fixed-Frequency Operation in PWM Mode
  • Automatic / Seamless Step-up and Step-down Mode Transitions
  • Forced PWM and Automatic PFM/PWM Mode Selection
  • 0.5 µA Typical Shutdown Current
  • Low Quiescent Current Pass-Through Mode
  • Internal Soft-Start and Output Discharge
  • Low Ripple and Excellent Transient Response
  • Internally Set, Automatic Safety Protections (UVLO, OTP, SCP, OCP)

Tools and Resources

Product services, tools and other useful resources related to FAN49100

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN49100AUC330X

Loading...

Active

View__CAD

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

Yes

Step-Up/Step-Down

Voltage Mode

2.5

5.5

3.3

2.5

96

1800

$0.4945

More Details

FAN49100AUC360X

Loading...

Obsolete

View__CAD

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

No

Step-Up/Step-Down

Voltage Mode

2.5

5.5

3.6

2.5

96

1800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.