Fixed-Output Synchronous TinyBoost® Regulator

Overview

The FAN48685 is a low−power boost regulator designed to provide a minimum voltage−regulated rail from a standard single−cell Li−Ion battery and advanced battery chemistries. Even below the minimum system battery voltage, the device maintains the output voltage regulation for an output load current of 800 mA. The combination of built−in power transistors, synchronous rectification, and low supply current suit the FAN48685 for battery−powered applications.The FAN48685 is available in a 9−bump, 0.4 mm pitch, Wafer−Level Chip−Scale Package (WLCSP).

  • NFC
  • NFC Module Power
  • Three Output Voltage Programmability (3.6 V / 5.0 V / 5.45 V) via MODE Pins
  • 800 mA Max. Load Capability
  • Input Voltage Range: 2.5 V to 5.5 V
  • Forced Pass−Through Mode
  • 9−Bump, 0.4 mm Pitch WLCSP
  • Four External Components: 0603 Inductor, 0402 Case Size Input, 0402 2 x Output Capacitors

Tools and Resources

Product services, tools and other useful resources related to FAN48685

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN48685UC08X

Loading...

Active

View__CAD

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

Yes

Step-Up

Voltage Mode

2.5

5.5

Adjustable

0.8

93

2500

$0.262

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.