8+2 Phase Output Controller with SVID Interface for Desktop Computer CPU Applications

Last Shipments

Overview

The NCP81530 and NCP81530R are dual rail, eight plus two phase buck solutions optimized for Intel®’s IMVP9.1 Rev0.9 and Rev0.95 CPU’s respectively. The multi−phase rail control system is based on Dual−Edge pulse−width modulation (PWM) combined with DCR current sensing or smart power stage current sensing. These features provide an ultra−fast initial response to dynamic load events and reduced system cost. The NCP81530 has an ultra−low offset current monitor amplifier with programmable offset compensation for high accuracy current monitoring.

  • Desktop Computer CPU Applications
  • Desktop Computer CPU
  • Feature 1

Tools and Resources

Product services, tools and other useful resources related to NCP81530

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81530MNTXG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

QFN-56

1

260

REEL

2500

No

Step-Down

-

-

4.75

5.25

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.