Single Phase Buck Controller

Favorite

Overview

The NCP81046 is a low cost PWM controller designed to operate from a 5V or 12V supply. This device is capable of producing an output voltage as low as 0.8 V. This device is capable of converting voltage from as low as 2.5V. This 10 pin device provides an optimal level of integration to reduce size and cost of the power supply. Features include a 1.5 A gate driver design and an internally set 300 kHz oscillator. In addition to the 1.5 A gate drive capability, other efficiency enhancing features of the gate driver include adaptive non overlap circuitry. The NCP81046 also incorporates an externallycompensated error amplifier. Protection features include programmable short circuit protection and undervoltage lockout(UVLO).

  • Graphics Cards
  • Desktop Computers
  • Servers / Networking
  • DSP & FPGA Power Supply
  • DC-DC CONTROLLER
  • VCC Range from 4.5 V to 13.2 V
  • 300 kHz Internal Oscillator
  • Boost Pin Operates to 30 V
  • Voltage Mode PWM Control
  • Precision 0.8 V Internal Reference
  • Adjustable Output Voltage
  • Internal 1.5 A Gate Drivers
  • 80% Max Duty Cycle
  • Input Under Voltage Lockout
  • Programmable Current Limit

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81046MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Step-Down

1

Voltage Mode

5

12

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :