Dual Synchronous Buck Controller with Input Current Sharing

Favorite

Overview

The NCP5424 is a flexible dual N-channel synchronous buck controller utilizing V2 control for fast transient response and excellent line and load regulation. This highly versatile controller can be configured as a single two phase output converter that draws programmable amounts of current from two different input voltages or all current from one supply. The NCP5424 can also be configured as two independent out-of-phase controllers.

  • Cycle-to-Cycle Current Limit (Controller 2)
  • Programmable Soft Start
  • 100% Duty Cycle for Enhanced Transient Response
  • 150kHZ to 600kHZ Programmable Frequency Operation
  • Switching Frequency Set by Single Resistor
  • Out-Of-Phase Synchronization Between the Channels Reduces the Input Filter Requirement
  • Undervoltage Lockout
  • Pb-Free Packages are Available*
  • Hiccup Mode Current Limit (Controller 1)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5424ADR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

-

1

V2

-

13.2

-

Price N/A

More Details

NCP5424D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

TUBE

48

N

-

1

V2

10.8

13.2

600

Price N/A

More Details

NCP5424DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

-

1

V2

10.8

13.2

600

Price N/A

More Details

NCP5424DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

-

1

V2

10.8

13.2

600

Price N/A

More Details

NCP5424DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

-

1

V2

10.8

13.2

600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :