4-45 V Input Current Mode Isolated Flyback PWM Controller

Favorite

Overview

The NCP12711 is a fixed−frequency peak−current−mode PWM controller containing all of the features necessary for implementing single−ended power converter topologies. The device operates from 4 V to 45 V without auxiliary winding and within its thermal capabilities. The controller contains a programmable oscillator capable of operating from 100 kHz to 1 MHz and integrates slope compensation to prevent subharmonic oscillations. The controller includes a programmable soft−start, input voltage UVLO protection, and an over−power protection (OPP) circuit which limits the total power capability of the circuit as the input voltage increases. The UVLO pin also features a shutdown comparator which allows for an external signal to disable switching and brings the controller into a low quiescent state. An onboard op−amp allows the implementation of primary−side regulated converters or non−isolated dc−dc converters.

  • Low to medium voltage isolated DC-DC
  • CCM & DCM Flyback Converters
  • Industrial Power
  • DC-DC Converters for Modules and Telecom Application
  • Low Voltage Operation
  • Adjustable Over Power Protection
  • NTC-Compatible Fault Interface
  • Frequency Jitter
  • Error Amplifier Option

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP12711ADNR2G

Loading...

Active

CAD Model

Pb

A

H

P

MSOP-10

1

260

REEL

4000

F

Flyback

1

Current Mode

4

45

Adjustable

$0.7466

More Details

Show More

1-25 of 25

Products per page

Jump to :