Green-Mode PWM Controller for Flyback Converter, 65KHz

Favorite

Overview

The FAN7602C is a green current-mode PWM controller. It is specially designed for off-line adapter applications; DVDP, VCR, LCD monitor applications; and auxiliary power supplies.The internal high-voltage startup switch and the burst mode operation reduce the power loss in standby mode. As a result, the input power is lower than 1W when the input line voltage is 265VAC and the load is 0.5W. At no-load condition, input power is under 0.15W.The maximum power can be limited constantly, regardless of the line voltage change, using the power limit function.The switching frequency is not fixed and it has random frequency fluctuation. The FAN7602C includes various protections for the system reliability and the internal soft-start prevents the output voltage over-shoot at startup.

  • AC-DC Merchant Power Supply
  • LCD Monitor
  • LED TV
  • Green Current Mode PWM Controller
  • Random Frequency Fluctuation for Low EMI
  • Internal High-Voltage Startup Switch
  • Burst Mode Operation
  • Line Voltage Feedforward to Limit Maximum Power
  • Line Under-Voltage Protection
  • Latch Protection & Internal Soft-Start (10ms) Function
  • Overload Protection
  • Over-Voltage Protection
  • Over-Temperature Protection
  • Low Operation Current: 1mA Typical
  • 8-Pin DIP/SOP

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN7602CMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Flyback

-

Current Mode

11

13

65

$0.3127

More Details

FAN7602CN

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

RAIL

3000

N

Flyback

-

Current Mode

11

13

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :