Low-Power Green-Mode PWM Flyback Power Controller without Secondary Feedback

Favorite

Overview

This highly integrated PWM controller provides several features to enhance the performance of low-power flyback converters. To minimize standby power consumption, a proprietary green-mode function provides off-time modulation to linearly decrease the switching frequency under light-load and zero-load conditions. This green mode enables the power supply to meet international power conservation requirements. The supply voltage VDD is also used for feedback compensation, to regulate the output voltage without requiring a conventional TL431 and a photo-coupler. Another advantage of the FAN400A is that the typical startup current is only 8µA, while the typical operating current can be as low as 3.6mA. A large startup resistance can be used to achieve even higher power conversion efficiency.
FAN400A integrates a frequency hopping function internally to reduce EMI emissions with minimum line filters. Built-in synchronized slope compensation maintains the stability of peak current-mode control. Proprietary internal compensation ensures constant output power limiting over a universal range of AC input voltages, from 90VAC to 264VAC.
The FAN400A provides many protection functions. Pulse-by-pulse current limiting ensures constant output current, even if a short circuit occurs. The internal protection circuit disables PWM output if VDD exceeds 22.7V. The gate output is clamped at 17V to protect the power MOS from over-voltage damage. The built-in over-temperature protection (OTP) function shuts down the controller at 140°C with a 30°C hysteresis.
The FAN400A is designed to provide a low-cost total solution for flyback converters. It is available in a small-footprint, 6-pin, SOT-26 package.

  • Notebook PC
  • Wireless LAN Access Point/Router
  • External AC-DC Merchant Power Supply - Wireless Communications
  • DVD
  • STB
  • Linearly Decreasing PWM Frequency
  • Green Mode Under Light-Load and Zero-Load Conditions
  • Constant Voltage (CV) and Constant Current (CC)
  • No Secondary Feedback
  • Low Startup Current: 8µA
  • Low Operating Current: 3.6mA
  • Leading-Edge Blanking
  • Constant Power Limit
  • Universal AC Input Range
  • Synchronized Slope Compensation
  • 140°C OTP Sensor with Hysteresis
  • VDD Over-Voltage Clamping
  • Cycle-by-Cycle Current Limiting
  • Under-Voltage Lockout (UVLO)
  • Gate Output Maximum Voltage Clamped at 17V
  • Fixed PWM Frequency with Hopping
  • Small SOT-26 Package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN400ATY

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

Flyback

1

Current Mode

16

18

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :