CPU 4-Bit Synchronous Buck Controller

Favorite

Overview

The CS5150 is a 4-bit synchronous dual N-Channel buck controller. It is designed to provide unprecedented transient response for today's demanding high-density, high-speed logic. The regulator operates using a proprietary control method, which allows a 100ns response time to load transients. The CS5150 is designed to operate over a 4.25-16V range (VCC) using 12V to power the IC and 5V as the main supply for conversion.

The CS5150 is specifically designed to power Pentium â Pro processors and other high performance core logic. It includes the following features: on board, 4-bit DAC, short circuit protection, 1.0% output tolerance, VCC monitor, and programmable soft start capability. The CS5150 is upward compatible with the 5-bit CS5155, allowing the mother board designer the capability of using either the CS5150 or the CS5155 with no change in layout. The CS5150 is available in 16 pin surface mount and DIP packages.

  • Dual N-Channel Design
  • Excess of 1.0 MHz Operation
  • 100ns Transient Response
  • 4-Bit DAC
  • Upward Compatible with 5-Bit CS5155/5156 and Adjustable CS5120/5121
  • 30ns Gate Rise/Fall Times
  • 1% DAC Accuracy
  • 5V & 12V Operation
  • Remote Sense
  • Programmable Soft Start
  • Lossless Short Circuit Protection
  • VCC Monitor
  • 25ns FET Nonoverlap Time
  • Adaptive Voltage Positioning
  • V2™Control Topology
  • Current Sharing
  • Overvoltage Protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS5150GD16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

TUBE

48

N

-

-

V2

4.25

16

1000

Price N/A

More Details

CS5150GDR16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

-

-

V2

4.25

16

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :