Green-Mode PWM Controller for Flyback Converter, Programmable Frequency 50KHz ~ 80KHz

Obsolete

Overview

This highly integrated PWM controller provides several special enhancements designed to meet the low standby power needs of low-power SMPS. To minimize standby power consumption, the proprietary green-mode function provides off-time modulation to linearly decrease the switching frequency under light-load conditions. This green-mode function enables the power supply to meet even the strictest power conservation requirements. The BiCMOS fabrication process enables reducing the start-up current to 10µA and the operating current to 2.5mA. To further improve power conservation, a large start-up resistance can be used. Built-in synchronized slope compensation ensures the stability of peak current mode control. Proprietary internal compensation provides a constant output power limit over a universal AC input range (90VAC to 264VAC). Pulse-by-pulse current limiting ensures safe operation even during short-circuits. To protect the external power MOSFET from being damaged by supply over-voltage events, the SG6858’s output driver is clamped at 17V. SG6858 controllers can be used to improve the performance and reduce the production cost of power supplies and can replace linear and RCC-mode power adapters. It is available in 8-pin DIP and 6-pin SSOT-26 packages.

  • Notebook PC
  • Wireless LAN Access Point/Router
  • External AC-DC Merchant Power Supply - Wireless Communications
  • DVD
  • STB
  • Green-Mode PWM
  • Supports the "Blue Angel" Standard
  • Low Startup Current: 10µA (Maximum)
  • Low Operating Current: 2.5mA
  • Leading-Edge Blanking (LEB)
  • Constant Output Power Limit
  • Built-in Synchronized Slope Compensation
  • Current-Mode Operation
  • Cycle-by-Cycle Current Limiting
  • Under-Voltage Lockout (UVLO)
  • Programmable PWM Frequency
  • VDD Over-Voltage Protection with Auto-Restart
  • Gate Output Voltage Clamped at 17V
  • Few External Components Required
  • SSOT-26 and DIP-8 Packages Available

Tools and Resources

Product services, tools and other useful resources related to SG6858

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

┗

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.