I2C Configurable, 4-Switch Buck Boost Controller for USB-PD Power Delivery and Type-C Applications.

Overview

The NCV81599 USB Power Delivery (PD) Controller is a synchronous buck-boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in desktop, docking station, hubs, and car charging accessory applications. The part is capable of delivering power to meet USB-PD standard for type C applications. The buck-boost operates in a seamless manner when transitioning between buck to boost or boost to buck operation. The device is capable of operating at a 100% duty cycle. The NCV81599 drives 4 external NMOS switches, allowing for external selection of mosfets to optimize the trade offs between size, cost, and performance. The internal drivers of the device is capable of driving mosfets to meet the 100W requirement. The NCV81599 operates with a 4.5V to 32V input supply and is offered in a 5mm by 5mm QFNW32 package.

  • Automotive USB Charging Ports
  • Wireless Charging
  • Consumer Electronics
  • Car Charger
  • Docking Station
  • Desktop
  • Hub
  • Wide Input Voltage Range:from 4.5 V to 32 V for NCV81599
  • Dynamically Programmed Frequency from 150 kHz to 1.2 MHz
  • I2C Interface
  • Real Time Power Good Indication
  • Controlled Slew Rate Voltage Transitioning
  • Feedback Pin with Internally Programmed Reference
  • 2 Independent Current Sensing Inputs
  • Over Temperature Protection
  • Adaptive Non−Overlap Gate Drivers
  • Over−Voltage and Over−Current Protection
  • Support USBPD/QC2.0/QC3.0 Profile
  • 5 x 5 mm QFN32 Package

Tools and Resources

Product services, tools and other useful resources related to NCV81599

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV81599MWTXG

Loading...

Active

View__CAD

Pb

A

H

P

QFNW-32

1

260

REEL

5000

Yes

Step-Up/Step-Down

1

Current/Voltage Mode

4.5

32

1200

$3.8672

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.