AEC Qual - 100 V Synchronous Buck Controller

Active, Not Rec

Overview

The NCV1034 is a high voltage PWM controller designed for high performance synchronous Buck dc-dc applications. The NCV1034 drives a pair of external N-MOSFETs using a programmable switching frequency up to 500 kHz which allows flexibility to tune the operation of the IC to meet system level requirements. An external synchronization feature allows the simplification of system level filter design. The output voltage can be precisely regulated using the internal 1.25 V reference voltage for low voltage applications. Protections such as under voltage lockout and hiccup current limit are provided to give required system level security in the event of a fault.

  • 48 V Non-Isolated DC-DC Converter
  • Automotive High Voltage DC-DC Converters
  • Automotive
  • Input voltage up to 100V
  • 2 A Output Drive Capability
  • 1.25 V +/-2.5% feedback voltage across temperature
  • External Frequency Synchronization
  • Programmable switching frequency up to 500 kHz
  • AEC-Q100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV1034

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV1034DR2G

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

SOIC-16

3

260

REEL

2500

No

Step-Down

1

Voltage Mode

8

20

500

$1.6253

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.