Single‐Phase Voltage Regulator with SVID Interface for Computing Applications

Overview

The NCP81568 is a high−performance, low−bias current, single−phase single rail regulator with integrated power MOSFETs intended to support a wide range of computing applications. The device is able to deliver up to 20.25A TDC, 40A ICCMAX output current on an adjustable output with SVID interface. Operating in high switching frequency allows employing small size inductor and capacitors. The controller makes use of onsemi’s patented high performance RPM operation. RPM control maximizes transient response while allowing for smooth transitions between discontinuous−frequency−scaling operation and continuous−mode full−power operation. The NCP81568 has an ultra−low offset current monitor amplifier with programmable offset compensation for high−accuracy current monitoring.

  • Desktop, Notebook and Ultra−book Computers
  • Computing Products
  • High Performance RPM Control System
  • Differential Remote Output Voltage Sensing
  • Dynamic VID Feed−Forward
  • Externally Programmable Droop Gain

Tools and Resources

Product services, tools and other useful resources related to NCP81568

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81568MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN48 6.00x6.00x0.75, 0.40P

1

260

REEL

2500

No

Step-Down

1

Current/Voltage Mode

4.75

5.25

600

$1.7333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.